IESNA:LM-63-2002
[TEST]P950338
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35249
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7075.9 7079.6 7064.7 7033 6848.4 6656.4 6624.7 6777.6 7131.8 7603.6
8174.1 8830.4 9522.2 10027.5 10415.3 10799.4 11149.9 11360.6 11433.3 11355
10959.7 10249.3 9341.3 7901.9 5802.4 3378.5 2623.4 2399.7 2133 1737.7
1335 1036.7 777.5 486.6 277.8 111.9 0
7075.9 7046.1 7031.2 7010.6 6831.6 6635.9 6607.9 6745.9 7087.1 7573.7
8129.4 8763.3 9455 9977.1 10350 10741.6 11088.4 11312.1 11416.5 11323.3
10898.2 10202.7 9279.8 7778.8 5619.7 3272.3 2593.6 2377.3 2106.9 1707.9
1318.2 1023.6 740.2 468 270.4 108.1 0
7075.9 7066.6 7059.1 7038.6 6896.9 6708.6 6648.9 6762.7 7061 7517.8
8058.5 8666.3 9352.5 9956.6 10374.3 10762.1 11170.4 11448.2 11621.6 11606.7
11319.6 10681.9 9807.4 8446.3 6438.2 3807.4 2640.2 2397.8 2174 1864.5
1504.7 1118.7 827.9 540.7 294.6 134.2 0
7075.9 7059.1 7049.8 7066.6 6969.6 6807.4 6734.7 6792.5 7001.3 7366.8
7853.4 8396 9024.3 9703 10245.6 10676.3 11090.2 11450.1 11664.5 11765.2
11653.3 11261.8 10564.4 9341.3 7499.2 4797.4 2716.6 2254.2 2051 1808.6
1551.3 1288.4 997.5 665.6 380.4 169.7 0
7075.9 7068.4 7074 7111.3 7092.7 7006.9 6900.6 6889.4 6984.5 7202.7
7538.3 7970.9 8489.2 9085.9 9736.6 10338.8 10806.8 11213.3 11573.2 11837.9
11912.5 11748.4 11340.1 10674.4 9373 7064.7 3932.3 1995 1569.9 1322
1077.7 868.9 676.8 477.3 259.2 95.1 0
7075.9 7079.6 7100.1 7150.5 7199 7199 7148.6 7102 7109.5 7200.8
7381.7 7665.1 8047.3 8498.5 9003.8 9645.2 10327.6 10903.8 11237.5 11394.2
11496.7 11547.1 11530.3 11509.8 11310.3 10135.6 7588.6 4226.9 1922.3 1234.3
971.4 753.3 550 378.5 218.2 80.2 0
7075.9 7083.4 7122.5 7182.2 7267.9 7344.4 7396.6 7437.6 7433.9 7504.7
7624.1 7806.8 8060.4 8351.2 8707.4 9141.8 9635.9 10178.5 10667 11071.6
11479.9 11938.6 12397.3 12874.6 13465.7 13797.5 12773.9 10105.8 6529.6 3279.7
1573.7 967.7 656.3 427 244.3 85.8 0
7075.9 7089 7143 7228.8 7322 7415.2 7527.1 7653.9 7806.8 8002.6
8252.4 8539.6 8849.1 9192.1 9600.5 10100.2 10665.1 11287.9 11966.6 12701.2
13549.6 14476.2 15512.9 16544 17700 19044.3 20355.1 20687 19482.5 16620.4
12354.4 7836.6 4570 2524.6 1115 268.5 0
7075.9 7107.6 7172.9 7271.7 7368.6 7456.3 7562.5 7708 7877.7 8135
8474.3 8864 9326.4 9896.9 10590.5 11450.1 12445.8 13598 14839.8 16107.7
17549 18917.5 20532.2 22173 24142 26077.4 28538.5 31175 33272.6 33052.6
29086.7 21919.4 13855.3 5552.6 1014.3 223.7 0
7075.9 7105.7 7185.9 7279.1 7376.1 7480.5 7590.5 7737.8 7914.9 8170.4
8483.6 8860.3 9305.9 9878.3 10588.7 11491.1 12524.1 13773.3 15153.1 16566.4
18050.5 19566.4 21190.4 22961.7 24852.4 26823.2 29060.6 31492 33867.4 34286.9
30330.4 22137.6 12559.5 3270.4 697.3 207 0
7075.9 7103.9 7167.3 7292.2 7394.7 7508.5 7601.7 7737.8 7924.3 8148
8418.4 8726 9076.5 9557.6 10189.7 10954.1 11878.9 13016.3 14312.2 15725.5
17146.2 18602.4 20107.1 21712.5 23465.1 25188 26983.5 28555.3 29750.5 28894.7
24902.7 17161.2 7469.3 1441.3 434.4 143.6 0
7075.9 7096.4 7182.2 7290.3 7389.1 7488 7581.2 7689.3 7840.4 8002.6
8194.6 8381.1 8567.5 8819.2 9188.4 9676.9 10264.3 11052.9 11981.5 13033.1
14177.9 15361.9 16525.4 17707.5 18936.2 20086.6 21240.8 22286.8 22508.6 20558.3
16577.6 11390.4 4860.8 967.7 290.9 80.2 0
7075.9 7096.4 7167.3 7249.3 7331.3 7381.7 7432 7474.9 7514.1 7560.7
7575.6 7525.3 7430.2 7329.5 7258.6 7254.9 7355.6 7642.7 8108.9 8696.2
9391.7 10158 10929.9 11698.1 12443.9 13064.8 13434 13640.9 13115.1 11032.4
8090.2 5002.5 1995 566.8 208.8 52.2 0
7075.9 7070.3 7087.1 7111.3 7096.4 6997.6 6844.7 6615.4 6313.3 5914.3
5414.6 4832.9 4254.9 3771.9 3387.9 3070.9 2826.6 2670 2589.8 2571.2
2621.5 2722.2 2819.2 2914.3 2959 2886.3 2662.6 2306.4 1762 1251.1
909.9 660 481 337.5 203.2 54.1 0
7075.9 7029.3 6971.5 6857.8 6652.7 6311.4 5854.6 5274.8 4625.9 4036.7
3553.8 3134.3 2746.5 2459.3 2302.7 2230 2179.6 2118.1 2052.9 1991.3
1918.6 1819.8 1704.2 1601.6 1502.8 1404 1307 1202.6 1079.6 939.7
796.2 656.3 507.2 348.7 190.2 42.9 0
7075.9 6982.7 6813 6525.9 6078.4 5442.6 4745.2 4081.5 3593 3177.2
2822.9 2623.4 2507.8 2407.1 2302.7 2215.1 2168.5 2151.7 2120 2049.1
1946.6 1844 1739.6 1638.9 1528.9 1420.8 1310.8 1193.3 1079.6 954.6
822.3 675 507.2 328.2 167.8 35.4 0
7075.9 6952.8 6667.6 6199.6 5513.4 4676.2 3967.7 3477.4 3085.8 2841.5
2725.9 2619.7 2507.8 2388.5 2278.5 2211.3 2190.8 2179.6 2153.5 2069.6
1875.7 1765.7 1666.9 1571.8 1484.2 1402.1 1301.4 1189.6 1070.2 936
790.6 633.9 469.9 317 169.7 46.6 0
7075.9 6904.4 6507.2 5860.2 4972.7 4100.1 3542.6 3130.6 2906.8 2809.9
2688.7 2571.2 2491 2405.2 2287.8 2213.2 2179.6 2134.9 1937.2 1853.3
1825.4 1814.2 1782.5 1732.2 1655.7 1555 1413.3 1280.9 1135.5 990.1
840.9 691.7 537 380.4 223.7 76.4 0
7075.9 6891.3 6406.5 5602.9 4594.2 3805.5 3307.7 2988.8 2893.8 2783.7
2649.5 2558.1 2500.3 2423.9 2284.1 2189 2114.4 1909.3 1838.4 1808.6
1784.4 1778.8 1756.4 1696.7 1594.2 1473 1342.5 1200.8 1053.5 921.1
792.4 665.6 544.4 421.4 423.2 320.7 0
7075.9 6841 6264.8 5356.8 4307.1 3628.4 3166 2960.9 2891.9 2767
2638.3 2556.3 2507.8 2431.4 2267.3 2123.7 1935.4 1788.1 1741.5 1698.6
1670.6 1653.8 1577.4 1491.6 1394.7 1297.7 1184 1074 952.8 829.7
714.1 594.8 482.9 581.7 522.1 175.3 0
7075.9 6826.1 6214.5 5269.2 4189.6 3486.7 3072.7 2949.7 2886.3 2765.1
2638.3 2561.9 2526.4 2455.6 2256.1 2045.4 1799.3 1696.7 1631.5 1579.3
1553.2 1495.4 1398.4 1308.9 1217.5 1115 1025.5 936 840.9 755.1
712.3 563.1 468 647 298.3 74.6 0
7075.9 6850.3 6251.8 5280.4 4215.7 3533.3 3089.5 2957.1 2904.9 2785.6
2649.5 2576.8 2539.5 2476.1 2282.2 2047.3 1795.5 1693 1624 1569.9
1540.1 1484.2 1389.1 1305.2 1211.9 1113.1 1014.3 924.8 837.2 732.8
641.4 527.7 468 648.9 257.3 63.4 0
